Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-IV-PALK-100-R-3-EC
Part Number
|
---|
B-IV-PALK-100-R-3-EC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | Number of wheels [piece] | Rim material | Tread material | electrically conductive | Housing classification | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.67 € | 1 | 5 Days | 100 | 80 | 100 | 35 | 130 | 128 | - | IV (LF/BF) | 80 | 60 | 8 | - | Polyamide | Polyamide | electrically conductive | Stainless steel standard series IV | 0.45 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate |
---|
This page is Stainless steel fixed Castors with polyamide wheel, part number B-IV-PALK-100-R-3-EC.
You can find the detail information about specifications and dimensions on part number B-IV-PALK-100-R-3-EC.
Configure
Basic Attributes
Wheel bearing
Number of wheels [piece]
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Housing Series Type
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
Rim material
Tread material
electrically conductive
Housing classification
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-IV-PALB-080-G |
B-IV-PALB-100-G |
B-IV-PALB-125-G |
B-IV-PALK-125-R-3-EC |
B-IV-PALZ-160-G |
B-IV-PAM-150-K-EC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | Number of wheels [piece] | Rim material | Tread material | electrically conductive | Housing classification | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.72 € | 1 | 5 Days | 100 | 80 | 80 | 33 | 130 | 108 | Bearing | IV (LF/BF) | 80 | 60 | - | - | - | - | - | Stainless steel standard series IV | 0.42 | ||
12.48 € | 1 | 5 Days | 100 | 80 | 100 | 35 | 130 | 128 | Bearing | IV (LF/BF) | 80 | 60 | - | - | - | - | - | Stainless steel standard series IV | 0.5 | ||
18.30 € | 1 | 5 Days | 100 | 80 | 125 | 35 | 130 | 155 | Bearing | IV (LF/BF) | 80 | 60 | - | - | - | - | - | Stainless steel standard series IV | 0.7 | ||
30.44 € | 1 | 5 Days | 100 | 80 | 125 | 40 | 130 | 155 | - | IV (LF/BF) | 80 | 60 | 10 | - | Polyamide | Polyamide | electrically conductive | Stainless steel standard series IV | 0.55 | ||
30.18 € | 1 | 5 Days | 130 | 106 | 160 | 40 | 270 | 197 | Bearing | IV (LF/BF) | 105 | 80 | - | - | - | - | - | Stainless steel standard series IV | 1.02 | ||
88.73 € | 1 | 4 Days | 130 | 106 | 150 | 45 | 270 | 195 | - | - | 105 | 80 | 12 | - | Polyamide | Polyamide | electrically conductive | Stainless steel standard series IV | 1.6 |