Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-HD-PAH-150-K
Part Number
|
---|
B-HD-PAH-150-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Surface coating | Screw hole (mm) | Number of wheels [piece] | Housing design | Tread type | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
204.44 € | 1 | 5 Days | 170 | 170 | 150 | 40 | 1000 | 210 | 130 | 130 | Painted | 13 | 2 | welded | cylindrical | 6.55 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Wheel bearing | Ball-bearing |
---|---|---|---|---|---|
Housing Series Type | HD-DLR/DBR | Housing material RR | Steel | Rim material | Polyamide |
Tread material | Polyamide | electrically conductive | none | Tread color | White |
Housing classification | Heavy Duty Double Rollers HD |
This page is Double heavy duty fixed Castors with polyamide wheel, part number B-HD-PAH-150-K.
You can find the detail information about specifications and dimensions on part number B-HD-PAH-150-K.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Surface coating
Screw hole(mm)
Number of wheels [piece]
Housing design
Tread type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-HD-PAH-125-K |
B-HD-PAH-200-K |
B-HD-PAH-250-K |
B-HD-PAH-300-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Surface coating | Screw hole (mm) | Number of wheels [piece] | Housing design | Tread type | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.91 € | 1 | 20 Days | 175 | 140 | 125 | 35 | 500 | 177 | 140 | 105 | Painted | 13 | 2 | welded | cylindrical | 4.5 | ||
130.01 € | 1 | 5 Days | 200 | 200 | 200 | 50 | 2200 | 270 | 160 | 160 | - | 17 | 2 | - | - | 11.6 | ||
286.44 € | 1 | 5 Days | 230 | 230 | 250 | 60 | 2800 | 350 | 190 | 190 | - | 19 | - | - | - | 18.7 | ||
226.46 € | 1 | 5 Days | 230 | 230 | 300 | 60 | 4000 | 375 | 190 | 190 | - | 19 | - | - | - | 19.7 |