Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-IL-STPK-125-R-GRAU
Part Number
|
---|
B-IL-STPK-125-R-GRAU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | panel thickness (mm) | Tread color | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.62 € | 1 | 4 Days | 105 | 80 | 125 | 35 | 100 | 155 | 37 | 80 | 60 | 9 | 3 | Grey | 3 | 92.5 | 8.1 | 53 | - | 0.7 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Wheel bearing | Roller bearing |
---|---|---|---|---|---|
Housing Series Type | IL (LCW/BCW) | Housing material RR | Steel galvanized | Material Description Housing | Lightweight, pressed sheet steel housing, galvanized |
Surface coating | galvanized | Number of wheels [piece] | 1 | Rim material | Polypropylene |
Tread material | Thermoplastic | electrically conductive | none |
This page is Fixed Castors with thermoplastic wheel, optical as with standard solid rubber wheels, part number B-IL-STPK-125-R-GRAU.
You can find the detail information about specifications and dimensions on part number B-IL-STPK-125-R-GRAU.
Configure
Basic Attributes
Housing classification
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
panel thickness(mm)
Tread color
fork strength(mm)
Overall height housing (to center axis)(mm)
Axle bore housing(mm)
Light width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-IL-STPK-100-R |
B-IL-STPK-100-R-GRAU |
B-IL-STPK-125-R |
B-IL-STPK-160-R |
B-IL-STPK-160-R-GRAU |
B-IL-STPK-200-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Screw hole (mm) | panel thickness (mm) | Tread color | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.16 € | 1 | 5 Days | 105 | 80 | 100 | 32 | 70 | 125 | - | 80 | 60 | 9 | 2.5 | Black | 2.5 | 75 | 8.1 | 43 | Standard housing IL | - | ||
7.40 € | 1 | 4 Days | 105 | 80 | 100 | 32 | 70 | 125 | - | 80 | 60 | 9 | 2.5 | Grey | 2.5 | 75 | 8.1 | 43 | - | - | ||
9.33 € | 1 | 5 Days | 105 | 80 | 125 | 35 | 100 | 155 | 37 | 80 | 60 | 9 | 3 | Black | 3 | 92.5 | 8.1 | 53 | - | 0.7 | ||
16.36 € | 1 | 5 Days | 135 | 110 | 160 | 40 | 120 | 190 | - | 105 | 80 | 11 | 3 | Black | 3 | 110 | 12.1 | 63 | Standard housing IL | - | ||
15.30 € | 1 | 5 Days | 135 | 110 | 160 | 48 | 120 | 190 | - | 105 | 80 | 11 | 3 | Grey | 3 | 110 | 12.1 | 63 | - | 1.4 | ||
18.52 € | 1 | 4 Days | 135 | 110 | 200 | 48 | 205 | 235 | 54 | 105 | 80 | 11 | 3 | Black | 3 | 135 | 12.1 | 63 | - | 1.85 |