Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-IL-TPBK-080-K
Part Number
|
---|
B-IL-TPBK-080-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | electrically conductive | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.65 € | 1 | 4 Days | 100 | 80 | 80 | 30 | 80 | 100 | IL (LCW/BCW) | 80 | 60 | galvanized | 9 | 2 | 1 | none | 2 | 60 | 8.1 | 43 | 0.39 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Wheel bearing | Ball-bearing |
---|---|---|---|---|---|
Housing material RR | Steel galvanized | Rim material | Polypropylene | Tread material | Thermoplastic |
Tread color | Grey | Housing classification | Standard housing IL | Min. temperature resistance(° C) | -20 |
Max. temperature resistance(° C) | 60 |
This page is Castors with thermoplastic wheel, part number B-IL-TPBK-080-K.
You can find the detail information about specifications and dimensions on part number B-IL-TPBK-080-K.
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Housing Series Type
Bolt Hole Length(mm)
Bolt hole width(mm)
Surface coating
Screw hole(mm)
panel thickness(mm)
Number of wheels [piece]
electrically conductive
fork strength(mm)
Overall height housing (to center axis)(mm)
Axle bore housing(mm)
Light width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-IL-TPBK-080-K-EC |
B-IL-TPBK-100-K |
B-IL-TPBK-100-K-EC |
B-IL-TPBK-125-K |
B-IL-TPBK-125-K-EC |
B-IL-TPBK-160-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | electrically conductive | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.48 € | 1 | 5 Days | 100 | 80 | 80 | 30 | 80 | 100 | - | 80 | 60 | - | 9 | - | - | electrically conductive | - | - | - | - | 0.5 | ||
6.83 € | 1 | 4 Days | 100 | 80 | 100 | 30 | 90 | 125 | IL (LCW/BCW) | 80 | 60 | galvanized | 9 | 2.5 | 1 | none | 2.5 | 75 | 8.1 | 43 | 0.476 | ||
17.74 € | 1 | 4 Days | 100 | 80 | 100 | 30 | 90 | 125 | - | 80 | 60 | - | 9 | - | - | electrically conductive | - | - | - | - | 0.55 | ||
8.44 € | 1 | 4 Days | 100 | 80 | 125 | 35 | 110 | 155 | IL (LCW/BCW) | 80 | 60 | galvanized | 9 | 3 | 1 | none | 3 | 92.5 | 8.1 | 53 | 0.696 | ||
25.18 € | 1 | 4 Days | 100 | 80 | 125 | 35 | 110 | 155 | - | 80 | 60 | - | 9 | - | - | electrically conductive | - | - | - | - | 0.77 | ||
17.81 € | 1 | 4 Days | 135 | 112 | 160 | 40 | 180 | 190 | IL (LCW/BCW) | 105 | 80 | galvanized | 11 | 3 | 1 | none | 3 | 110 | 12.1 | 63 | 1.36 |