Castors with thermoplastic wheel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-IL-TPBK-080-K
B-IL-TPBK-080-K-EC
B-IL-TPBK-100-K
B-IL-TPBK-100-K-EC
B-IL-TPBK-125-K
B-IL-TPBK-125-K-EC
B-IL-TPBK-160-K
B-IL-TPBK-160-K-EC
B-IL-TPBK-200-K
B-IL-TPBK-200-K-EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Surface coating Screw hole
(mm)
panel thickness
(mm)
Number of wheels [piece] electrically conductive fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

6.65 €

1 4 Days 10080803080100IL (LCW/BCW)8060galvanized921none2608.1430.39

14.48 €

1 5 Days 10080803080100-8060-9--electrically conductive----0.5

6.83 €

1 4 Days 100801003090125IL (LCW/BCW)8060galvanized92.51none2.5758.1430.476

17.74 €

1 4 Days 100801003090125-8060-9--electrically conductive----0.55

8.44 €

1 4 Days 1008012535110155IL (LCW/BCW)8060galvanized931none392.58.1530.696

25.18 €

1 4 Days 1008012535110155-8060-9--electrically conductive----0.77

17.81 €

1 4 Days 13511216040180190IL (LCW/BCW)10580galvanized1131none311012.1631.36

37.29 €

1 5 Days 13511016040180190-10580-11--electrically conductive----1.6

23.01 €

1 4 Days 13511220047220235IL (LCW/BCW)10580galvanized1131none313512.1631.81

55.47 €

1 5 Days 13511020047220235-10580-11--electrically conductive----2.1

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball-bearing
Housing material RR Steel galvanized Rim material Polypropylene Tread material Thermoplastic
Tread color Grey Housing classification Standard housing IL Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 60

Tech Support