Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-HB-SPG-125-K
Part Number
|
---|
B-HB-SPG-125-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Load capacity dynamic (kg) | overall height (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Surface coating | Screw hole (mm) | electrically conductive | Tread color | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.36 € | 1 | 4 Days | 135 | 110 | 125 | 500 | 170 | 105 | 80 | - | 11 | none | - | 4.85 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Wheel bearing | Ball-bearing |
---|---|---|---|---|---|
Housing Series Type | HB (LP/BP) | Housing material RR | Steel | Material Description Housing | Heavy steel welded construction, galvanized |
Rim material | Molding | Tread material | Guss | Housing design | welded |
Tread type | rising to the axis approx. 3 ° | Housing classification | Heavy load series HB |
This page is Fixed Castors with wheel flange, part number B-HB-SPG-125-K.
You can find the detail information about specifications and dimensions on part number B-HB-SPG-125-K.
Configure
Basic Attributes
Surface coating
Tread color
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Load capacity dynamic(kg)
overall height(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
electrically conductive
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-HB-SPG-100-K |
B-HB-SPG-150-K |
B-HB-SPG-200-K |
B-HB-SPG-250-K-GP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Load capacity dynamic (kg) | overall height (mm) | Bolt Hole Length (mm) | Bolt hole width (mm) | Surface coating | Screw hole (mm) | electrically conductive | Tread color | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.15 € | 1 | 5 Days | 135 | 110 | 100 | 400 | 150 | 105 | 80 | - | 11 | none | - | 4.4 | ||
62.49 € | 1 | 5 Days | 135 | 110 | 150 | 700 | 200 | 105 | 80 | - | 11 | none | - | 5.5 | ||
88.42 € | 1 | 5 Days | 135 | 110 | 200 | 1100 | 245 | 105 | 80 | - | 11 | none | - | 9.7 | ||
153.66 € | 1 | 5 Days | 175 | 140 | 250 | 1500 | 305 | 140 | 105 | Painted | 15 | - | Blue | - |