Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-IM-PUZK-200-K
Part Number
|
---|
B-IM-PUZK-200-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Material Description Housing | Screw hole (mm) | panel thickness (mm) | Rim material | Tread material | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.06 € | 1 | 5 Days | 135 | 114 | 200 | 50 | 500 | 245 | IM (LU/BU) | 105 | 80 | - | 10.5 | 6 | Polyamide | Polyurethane | Blue | - | 4 | 145 | 12 | 63 | Medium weight housing IM | -20 | 80 | 2.75 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Wheel bearing | Ball-bearing |
---|---|---|---|---|---|
Housing material RR | Steel galvanized | Surface coating | galvanized | Number of wheels [piece] | 1 |
electrically conductive | none |
This page is Fixed Castors with polypropylene wheel, part number B-IM-PUZK-200-K.
You can find the detail information about specifications and dimensions on part number B-IM-PUZK-200-K.
Configure
Basic Attributes
Material Description Housing
Tread type
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Housing Series Type
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
panel thickness(mm)
Rim material
Tread material
Tread color
fork strength(mm)
Overall height housing (to center axis)(mm)
Axle bore housing(mm)
Light width(mm)
Housing classification
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-IL-PPBL-100-K |
B-IL-PPBL-125-K |
B-IL-PPBL-160-K |
B-IL-PPBL-200-K |
B-IM-PUZK-080-K |
B-IM-PUZK-250-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Material Description Housing | Screw hole (mm) | panel thickness (mm) | Rim material | Tread material | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.93 € | 1 | 4 Days | 100 | 80 | 100 | 30 | 180 | 125 | IL (LCW/BCW) | 80 | 60 | Lightweight, pressed sheet steel housing, galvanized | 9 | 2.5 | Polypropylene | Polypropylene | White | crowned | 2.5 | 75 | 8.1 | 43 | Standard housing IL | - | - | 0.5 | ||
8.85 € | 1 | 4 Days | 100 | 80 | 125 | 35 | 210 | 155 | IL (LCW/BCW) | 80 | 60 | Lightweight, pressed sheet steel housing, galvanized | 9 | 3 | Polypropylene | Polypropylene | White | crowned | 3 | 92.5 | 8.1 | 53 | Standard housing IL | - | - | 0.7 | ||
16.17 € | 1 | 4 Days | 135 | 114 | 160 | 40 | 300 | 190 | IL (LCW/BCW) | 105 | 80 | Lightweight, pressed sheet steel housing, galvanized | 11 | 3 | Polypropylene | Polypropylene | White | crowned | 3 | 110 | 12.1 | 63 | Standard housing IL | - | - | 1.35 | ||
20.12 € | 1 | 4 Days | 135 | 114 | 200 | 47 | 350 | 235 | IL (LCW/BCW) | 105 | 80 | Lightweight, pressed sheet steel housing, galvanized | 11 | 3 | Polypropylene | Polypropylene | White | crowned | 3 | 135 | 12.1 | 63 | Standard housing IL | - | - | 1.75 | ||
14.88 € | 1 | 5 Days | 102 | 90 | 80 | 35 | 150 | 108 | IM (LU/BU) | 80 | 60 | - | 8.5 | 4 | Polyamide | Polyurethane | Blue | - | 3.5 | 68 | 8 | 42 | Medium weight housing IM | -20 | 80 | 0.75 | ||
65.17 € | 1 | 4 Days | 135 | 114 | 250 | 60 | 700 | 297 | IM (LU/BU) | 105 | 80 | - | 10.5 | - | Polyamide | Polyurethane | Blue | - | - | - | 12 | - | Medium weight housing IM | -20 | 80 | 4.35 |