Fixed Castors with polypropylene wheel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-IL-PPBL-080-K
B-IL-PPBL-100-K
B-IL-PPBL-125-K
B-IL-PPBL-160-K
B-IL-PPBL-200-K
B-IM-PUZK-080-K
B-IM-PUZK-100-K
B-IM-PUZK-125-K
B-IM-PUZK-160-K
B-IM-PUZK-200-K
B-IM-PUZK-250-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Material Description Housing Screw hole
(mm)
panel thickness
(mm)
Rim material Tread material Tread color Tread type fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Housing classification Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

6.00 €

1 4 Days 100808030150100IL (LCW/BCW)8060Lightweight, pressed sheet steel housing, galvanized92PolypropylenePolypropyleneWhitecrowned2608.143Standard housing IL--0.45

6.93 €

1 4 Days 1008010030180125IL (LCW/BCW)8060Lightweight, pressed sheet steel housing, galvanized92.5PolypropylenePolypropyleneWhitecrowned2.5758.143Standard housing IL--0.5

8.85 €

1 4 Days 1008012535210155IL (LCW/BCW)8060Lightweight, pressed sheet steel housing, galvanized93PolypropylenePolypropyleneWhitecrowned392.58.153Standard housing IL--0.7

16.17 €

1 4 Days 13511416040300190IL (LCW/BCW)10580Lightweight, pressed sheet steel housing, galvanized113PolypropylenePolypropyleneWhitecrowned311012.163Standard housing IL--1.35

20.12 €

1 4 Days 13511420047350235IL (LCW/BCW)10580Lightweight, pressed sheet steel housing, galvanized113PolypropylenePolypropyleneWhitecrowned313512.163Standard housing IL--1.75

14.88 €

1 5 Days 102908035150108IM (LU/BU)8060-8.54PolyamidePolyurethaneBlue-3.568842Medium weight housing IM-20800.75

15.83 €

1 4 Days 1029010035200128IM (LU/BU)8060-8.54PolyamidePolyurethaneBlue-3.579842Medium weight housing IM-20800.9

21.33 €

1 4 Days 1029012540250155IM (LU/BU)8060-8.54PolyamidePolyurethaneBlue-3.5931053Medium weight housing IM-20801.1

38.14 €

1 5 Days 13511416045380200IM (LU/BU)10580-10.56PolyamidePolyurethaneBlue-41211263Medium weight housing IM-20801.85

41.06 €

1 5 Days 13511420050500245IM (LU/BU)10580-10.56PolyamidePolyurethaneBlue-41451263Medium weight housing IM-20802.75

65.17 €

1 4 Days 13511425060700297IM (LU/BU)10580-10.5-PolyamidePolyurethaneBlue---12-Medium weight housing IM-20804.35

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball-bearing
Housing material RR Steel galvanized Surface coating galvanized Number of wheels [piece] 1
electrically conductive none

Tech Support