Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-IL-PALK-125-R-3-EC
Part Number
|
---|
B-IL-PALK-125-R-3-EC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Rim material | electrically conductive | Housing design | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.10 € | 1 | 5 Days | 100 | 80 | 125 | 35 | 200 | 155 | - | Roller bearing | IL (LCW/BCW) | 80 | - | 60 | - | - | 9 | - | - | Polyamide | electrically conductive | - | Black | - | - | - | - | - | Standard housing IL | -20 | 90 | 0.75 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Tread material | Polyamide |
---|
This page is Fixed Castors with polyamide wheel, part number B-IL-PALK-125-R-3-EC.
You can find the detail information about specifications and dimensions on part number B-IL-PALK-125-R-3-EC.
Configure
Basic Attributes
Discharge swivel castor(mm)
Housing material RR
Material Description Housing
Surface coating
panel thickness(mm)
Number of wheels [piece]
Housing design
Tread type
fork strength(mm)
Overall height housing (to center axis)(mm)
Axle bore housing(mm)
Light width(mm)
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Wheel bearing
Housing Series Type
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
Rim material
electrically conductive
Tread color
Housing classification
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-HB-PAH-200-K |
B-HB-PAH-250-K |
B-HB-PAH-250-K-B58-GP |
B-IL-PAM-150-K-EC |
B-IL-PAM-200-K-EC |
B-IM-PAM-080-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Rim material | electrically conductive | Housing design | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.75 € | 1 | 5 Days | 135 | 110 | 200 | 50 | 1300 | 245 | - | - | HB (LP/BP) | 105 | - | 80 | - | - | 11 | - | - | Polyamide | none | welded | White | - | - | - | - | - | Heavy load series HB | -25 | 90 | 3.7 | ||
65.56 € | 1 | 4 Days | 135 | 110 | 250 | 50 | 1500 | 295 | - | - | HB (LP/BP) | 105 | - | 80 | - | - | 11 | - | - | Polyamide | none | welded | White | - | - | - | - | - | Heavy load series HB | -25 | 90 | 4.2 | ||
103.43 € | 1 | 5 Days | 175 | 140 | 250 | 58 | 1700 | 305 | - | - | HB (LP/BP) | 140 | - | 105 | - | - | 15 | - | - | Polyamide | none | welded | White | - | - | - | - | - | Heavy load series HB | -25 | 90 | 6.6 | ||
58.68 € | 1 | 5 Days | 135 | 110 | 150 | 45 | 350 | 185 | - | Ball-bearing | IL (LCW/BCW) | 105 | - | 80 | - | - | 11 | - | - | Polyamide | electrically conductive | - | Black | - | - | - | - | - | Standard housing IL | -20 | 90 | 1.7 | ||
79.64 € | 1 | 5 Days | 135 | 114 | 200 | 50 | 350 | 235 | - | Ball-bearing | IL (LCW/BCW) | 105 | - | 80 | - | - | 11 | - | 1 | Polyamide | electrically conductive | - | Black | - | - | - | - | - | Standard housing IL | -20 | 90 | 2.26 | ||
10.73 € | 1 | 5 Days | 102 | 90 | 80 | 35 | 200 | 108 | - | Ball-bearing | IM (LU/BU) | 105 | Steel galvanized | 60 | Medium weight, pressed housing, galvanized | galvanized | 8.5 | 3.5 | 1 | Polyamide | none | drawn | White | - | 3.5 | - | 8 | 43 | Medium weight housing IM | -25 | 90 | 0.65 |