Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-IL-PALB-100-G
Part Number
|
---|
B-IL-PALB-100-G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Rim material | electrically conductive | Housing design | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.25 € | 1 | 4 Days | 100 | 80 | 100 | 35 | 200 | 125 | 36 | Bearing | IL (LCW/BCW) | 80 | Steel galvanized | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 2.5 | 1 | - | none | - | - | - | 2.5 | - | 8.1 | 43 | Standard housing IL | - | - | 0.43 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Tread material | Polyamide |
---|
This page is Fixed Castors with polyamide wheel, part number B-IL-PALB-100-G.
You can find the detail information about specifications and dimensions on part number B-IL-PALB-100-G.
Configure
Basic Attributes
Rim material
Housing design
Tread color
Tread type
Overall height housing (to center axis)(mm)
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Wheel bearing
Housing Series Type
Bolt Hole Length(mm)
Housing material RR
Bolt hole width(mm)
Material Description Housing
Surface coating
Screw hole(mm)
panel thickness(mm)
Number of wheels [piece]
electrically conductive
fork strength(mm)
Axle bore housing(mm)
Light width(mm)
Housing classification
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-HB-PAH-200-K |
B-HB-PAH-250-K |
B-HB-PAH-250-K-B58-GP |
B-IL-PALB-100-R |
B-IL-PALB-125-G |
B-IL-PALB-125-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Rim material | electrically conductive | Housing design | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.75 € | 1 | 5 Days | 135 | 110 | 200 | 50 | 1300 | 245 | - | - | HB (LP/BP) | 105 | - | 80 | - | - | 11 | - | - | Polyamide | none | welded | White | - | - | - | - | - | Heavy load series HB | -25 | 90 | 3.7 | ||
65.56 € | 1 | 4 Days | 135 | 110 | 250 | 50 | 1500 | 295 | - | - | HB (LP/BP) | 105 | - | 80 | - | - | 11 | - | - | Polyamide | none | welded | White | - | - | - | - | - | Heavy load series HB | -25 | 90 | 4.2 | ||
103.43 € | 1 | 5 Days | 175 | 140 | 250 | 58 | 1700 | 305 | - | - | HB (LP/BP) | 140 | - | 105 | - | - | 15 | - | - | Polyamide | none | welded | White | - | - | - | - | - | Heavy load series HB | -25 | 90 | 6.6 | ||
7.00 € | 1 | 4 Days | 100 | 80 | 100 | 35 | 200 | 125 | - | Roller bearing | IL (LCW/BCW) | 80 | Steel galvanized | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | - | - | 1 | Polyamide | - | - | White | crowned | - | - | - | - | Standard housing IL | - | - | 0.5 | ||
9.96 € | 1 | 5 Days | 100 | 80 | 125 | 36 | 200 | 155 | - | Bearing | IL (LCW/BCW) | 80 | Steel galvanized | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 3 | 1 | - | none | - | - | - | 3 | - | 8.1 | 53 | Standard housing IL | - | - | 0.689 | ||
11.15 € | 1 | 4 Days | 100 | 80 | 125 | 36 | 200 | 155 | - | Roller bearing | IL (LCW/BCW) | 80 | Steel galvanized | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | - | - | 1 | Polyamide | - | - | White | crowned | - | - | - | - | Standard housing IL | - | - | 0.85 |