Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-IL-PALB-150-R
Part Number
|
---|
B-IL-PALB-150-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Rim material | electrically conductive | Housing design | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.54 € | 1 | 4 Days | 135 | 114 | 150 | 40 | 300 | 185 | - | Roller bearing | IL (LCW/BCW) | 105 | Steel galvanized | 80 | Lightweight, pressed sheet steel housing, galvanized | galvanized | - | - | 1 | Polyamide | - | - | White | crowned | - | - | - | - | Standard housing IL | - | - | 1.35 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Tread material | Polyamide |
---|
This page is Fixed Castors with polyamide wheel, part number B-IL-PALB-150-R.
You can find the detail information about specifications and dimensions on part number B-IL-PALB-150-R.
Configure
Basic Attributes
Discharge swivel castor(mm)
Screw hole(mm)
panel thickness(mm)
electrically conductive
Housing design
fork strength(mm)
Overall height housing (to center axis)(mm)
Axle bore housing(mm)
Light width(mm)
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Plate length(mm)
Plate width(mm)
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Wheel bearing
Housing Series Type
Bolt Hole Length(mm)
Housing material RR
Bolt hole width(mm)
Material Description Housing
Surface coating
Number of wheels [piece]
Rim material
Tread color
Tread type
Housing classification
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-HB-PAH-200-K |
B-HB-PAH-250-K |
B-HB-PAH-250-K-B58-GP |
B-IL-PALB-200-G |
B-IL-PALB-200-R |
B-IL-PALK-080-R-3-EC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Plate length (mm) | Plate width (mm) | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Rim material | electrically conductive | Housing design | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.75 € | 1 | 5 Days | 135 | 110 | 200 | 50 | 1300 | 245 | - | - | HB (LP/BP) | 105 | - | 80 | - | - | 11 | - | - | Polyamide | none | welded | White | - | - | - | - | - | Heavy load series HB | -25 | 90 | 3.7 | ||
65.56 € | 1 | 4 Days | 135 | 110 | 250 | 50 | 1500 | 295 | - | - | HB (LP/BP) | 105 | - | 80 | - | - | 11 | - | - | Polyamide | none | welded | White | - | - | - | - | - | Heavy load series HB | -25 | 90 | 4.2 | ||
103.43 € | 1 | 5 Days | 175 | 140 | 250 | 58 | 1700 | 305 | - | - | HB (LP/BP) | 140 | - | 105 | - | - | 15 | - | - | Polyamide | none | welded | White | - | - | - | - | - | Heavy load series HB | -25 | 90 | 6.6 | ||
18.22 € | 1 | 4 Days | 135 | 114 | 200 | 48 | 350 | 235 | - | Bearing | IL (LCW/BCW) | 105 | Steel galvanized | 80 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 11 | 3 | 1 | - | none | - | - | - | 3 | - | 12.1 | 63 | Standard housing IL | - | - | 1.8 | ||
21.68 € | 1 | 4 Days | 135 | 114 | 200 | 48 | 350 | 235 | - | Roller bearing | IL (LCW/BCW) | 105 | Steel galvanized | 80 | Lightweight, pressed sheet steel housing, galvanized | galvanized | - | - | 1 | Polyamide | - | - | White | crowned | - | - | - | - | Standard housing IL | - | - | 1.8 | ||
13.29 € | 1 | 5 Days | 100 | 80 | 80 | 35 | 150 | 100 | - | Roller bearing | IL (LCW/BCW) | 80 | - | 60 | - | - | 9 | - | - | Polyamide | electrically conductive | - | Black | - | - | - | - | - | Standard housing IL | -20 | 90 | 0.43 |