Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-AL-TPGK-050-G-1-DSN-VE4
Part Number
|
---|
L-AL-TPGK-050-G-1-DSN-VE4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Wheel bearing | Surface coating | Bolt hole Ø (mm) | Tread color | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.10 € | 1 | 5 Days | 50 | 18 | 40 | 70 | Bearing | galvanized | 10.5 | Grey | 0.768 |
Loading...
Discharge swivel castor(mm) | 25 | Rolls and case type | Steering housing | Mounting type | Baack hole |
---|---|---|---|---|---|
Housing material RR | Steel galvanized | Clevis connection | riveted | Rim material | Polypropylene |
Tread material | Thermoplastic | Housing design | drawn | Stop Type | DS-N (double stop in the wake) |
Housing classification | Apparatus rolls easily AL | Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 60 |
This page is Apparatus rolls with lock and back hole as a set, part number L-AL-TPGK-050-G-1-DSN-VE4.
You can find the detail information about specifications and dimensions on part number L-AL-TPGK-050-G-1-DSN-VE4.
Configure
Basic Attributes
Wheel diameter(mm)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Wheel bearing
Surface coating
Bolt hole Ø(mm)
Tread color
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-AL-TPBK-050-K-1-DSN-VE4 |
L-AL-TPBK-075-K-1-DSN-VE4 |
L-AL-TPGK-075-G-1-DSN-VE4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Wheel bearing | Surface coating | Bolt hole Ø (mm) | Tread color | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.53 € | 1 | 5 Days | 50 | 18 | 40 | 70 | Ball-bearing | - | 10.2 | - | 0.848 | ||
20.65 € | 1 | 6 Days | 75 | 25 | 50 | 100 | Ball-bearing | - | 10.2 | - | 1.224 | ||
15.26 € | 1 | 5 Days | 75 | 25 | 50 | 100 | Bearing | galvanized | 10.5 | Grey | 1.144 |