Pneumatic Power Cylinder K (Part Numbers - CAD Download)

Pneumatic Power Cylinder K
Destaco’s K Series pneumatic power cylinder is designed with a piston rod with male thread and can provide over 13,000lbf (60kN) of rod force in a simple double acting pneumatics-only package. Operation is based on the wedge lever principle. These double acting cylinders feature two steps of stroke: the forward stroke to move a certain distance and the power stroke with an amplified force on a short (6-7mm) distance. The rod force in the range of the forward stroke is that of a traditional pneumatic cylinder; the rod force in the range of the power stroke features a mechanical advantage of up to 10:1. The pneumatic power cylinder is ideally suited as the power source for tools and devices for the following applications - clamping, punching, stamping, notching, coining, riveting, pressing, and clinching.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1000-15-7-1
K1000-15-7-A
K1000-30-7-1
K1000-30-7-A
K1000-50-7-1
K1000-50-7-A
K1000-70-7-1
K1000-70-7-A
K1000-120-7-1
K1000-120-7-A
K1000-120-7-AOS
K1000-197-10-1
K1000-200-7-1
K1000-200-7-A
K1000-200-7-K
K1000-250-7-1
K3000-15-6-1
K3000-15-6-A
K3000-30-6-1
K3000-30-6-A
K3000-50-6-1
K3000-50-6-A
K3000-70-6-1
K3000-70-6-A
K3000-70-6-AOS
K3000-120-6-1
K3000-120-6-A
K3000-200-6-1
K3000-200-6-A
K3000-200-6-K
K3000-250-6-1
K400-15-6-1
K400-15-6-A
K400-15-6-AOS
K400-30-6-1
K400-30-6-A
K400-30-6-AOS
K400-50-6-1
K400-50-6-A
K400-50-6-K
K400-70-6-1
K400-70-6-A
K400-70-6-K
K400-120-6-1
K400-120-6-A
K400-200-6-1
K400-200-6-A
K4500-15-6-1
K4500-15-6-A
K4500-30-6-1
K4500-30-6-A
K4500-50-6-1
K4500-50-6-A
K4500-70-6-1
K4500-70-6-A
K4500-70-6-K
K4500-120-6-1
K4500-120-6-A
K4500-200-6-1
K4500-200-6-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Max. Clamping Force
(N)
Cylinder Bore
(mm)
Power Stroke
(mm)
Stroke Frequency depending on total stroke
(per minute)
End position control by magnetic field sensors

2,844.78 €

1 30 Days 15100006375 to 30No

3,157.05 €

1 30 Days 15100006375 to 30Yes

2,844.78 €

1 30 Days 30100006375 to 30No

3,208.70 €

1 30 Days 30100006375 to 30Yes

2,844.78 €

1 30 Days 50100006375 to 30No

3,234.55 €

1 30 Days 50100006375 to 30Yes

2,924.47 €

1 30 Days 70100006375 to 30No

3,337.95 €

1 30 Days 70100006375 to 30Yes

3,157.05 €

1 30 Days 120100006375 to 30No

3,622.19 €

1 30 Days 120100006375 to 30Yes

3,372.41 €

1 30 Days 120-----

3,982.92 €

1 30 Days 197-----

3,258.26 €

1 30 Days 200100006375 to 30No

3,777.24 €

1 30 Days 200100006375 to 30Yes

3,777.24 €

1 30 Days 200-----

5,328.01 €

1 30 Days 250-----

4,353.94 €

1 30 Days 15300008565 to 25No

5,007.75 €

1 30 Days 15300008565 to 25Yes

3,958.17 €

1 30 Days 30300008565 to 25No

4,604.17 €

1 30 Days 30300008565 to 25Yes

3,958.17 €

1 30 Days 50300008565 to 25No

5,093.02 €

1 30 Days 50300008565 to 25Yes

4,085.19 €

1 30 Days 50300008565 to 25No

5,263.58 €

1 30 Days 50300008565 to 25Yes

5,083.57 €

1 30 Days 50-----

4,474.97 €

1 30 Days 120300008565 to 25No

5,775.24 €

1 30 Days 120300008565 to 25Yes

4,707.56 €

1 30 Days 200300008565 to 25No

5,665.85 €

1 30 Days 200300008565 to 25Yes

6,232.43 €

1 30 Days 200-----

6,608.69 €

1 30 Days 250-----

1,016.48 €

1 30 Days 1540004065 to 30No

1,313.66 €

1 30 Days 1540004065 to 30Yes

1,098.31 €

1 30 Days 15-----

1,016.48 €

1 30 Days 3040004065 to 30No

1,471.06 €

1 30 Days 304004065 to 30Yes

1,055.24 €

1 30 Days 30-----

1,118.11 €

1 30 Days 5040004065 to 30No

1,471.06 €

1 30 Days 504004065 to 30Yes

1,471.06 €

1 30 Days 50-----

1,148.89 €

1 30 Days 7040004065 to 30No

1,530.30 €

1 30 Days 7040004065 to 30Yes

1,530.30 €

1 30 Days 70-----

1,208.14 €

1 30 Days 12040004065 to 30No

1,620.32 €

1 30 Days 12040004065 to 30Yes

1,324.21 €

1 30 Days 20040004065 to 30No

1,824.01 €

1 30 Days 20040004065 to 30Yes

6,260.92 €

1 25 Days 154500010065 to 25No

6,260.24 €

1 25 Days 154500010065 to 25Yes

6,260.92 €

1 25 Days 304500010065 to 25No

6,945.49 €

1 25 Days 304500010065 to 25Yes

5,691.72 €

1 25 Days 504500010065 to 25No

6,337.76 €

1 25 Days 504500010065 to 25Yes

6,429.05 €

1 25 Days 704500010065 to 25No

5,185.98 €

1 25 Days 704500010065 to 25Yes

5,185.98 €

1 25 Days 70-----

5,973.78 €

1 25 Days 1204500010065 to 25No

6,749.08 €

1 25 Days 1204500010065 to 25Yes

6,234.37 €

1 25 Days 2004500010065 to 25No

7,909.59 €

1 25 Days 2004500010065 to 25Yes

Loading...

Basic information

Operating Temperature(℃) -5::75 Operating Pressure(MPa) 0.3::0.6 Product Type Piston rod with external thread

Tech Support