Right-angle clevis foot, LQG Series (Part Numbers)

Right-angle clevis foot, LQG Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LQG-32
LQG-40
LQG-50
LQG-63
LQG-80
LQG-100
LQG-125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Mounting material Manufacturer part # Weight
(g)

83.23 €

1 4 Days 32Cast stainless steel31768301

87.40 €

1 4 Days 40Cast stainless steel31769369

113.77 €

1 4 Days 50Cast stainless steel31770706

116.88 €

1 4 Days 63Spherulitic graphite iron31771784

129.98 €

1 4 Days 80Spherulitic graphite iron317721126

144.15 €

1 4 Days 100Spherulitic graphite iron317731493

238.98 €

1 4 Days 125Spherulitic graphite iron317743778

Loading...

  1. 1

Basic information

Bolt material Case-hardened steel Fuse material Spring steel Min. Ambient temperature(°C) -40
Max. Ambient temperature(°C) 150 Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support