Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching current (max.) (A) | Switching voltage (V) | Electrical lifespan | Thread size | IP rating | Colour | Connection (components) | Contact type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
486.44 € | 1 | Available | 12 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
409.93 € | 1 | Available | 12 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
425.23 € | 1 | Available | 12 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
442.72 € | 1 | Available | 12 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
398.99 € | 1 | Available | 13 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
366.21 € | 1 | Available | 12 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
464.59 € | 1 | Available | 13 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
453.65 € | 1 | Available | 12 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
447.09 € | 1 | Available | 12 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
475.52 € | 1 | Available | 12 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
442.72 € | 1 | Available | 12 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
475.52 € | 1 | Available | 12 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
431.79 € | 1 | Available | Quote | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
425.23 € | 1 | Available | 12 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
464.59 € | 1 | Available | 12 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
464.59 € | 1 | Available | 12 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
414.29 € | 1 | Available | 12 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs | |
479.89 € | 1 | Available | 12 Days | 6 | 230 | 1000000 | M20 x 1.5 | IP66, IP67 | Yellow | Screws | 2 breakers, 1 maker, 2 change-overs |
Loading...
Operating Temperature Range(°C) | -25::60 | Contact material | Silver alloy | Product size (width)(mm) | 54 |
---|---|---|---|---|---|
Product size (depth)(mm) | 43.5 | Product size (length)(mm) | 185 | Actuating force(N) | 30 |
Durability | 1000000 | Material | Metal |
Configure
Basic Attributes
Switching current (max.)(A)
Switching voltage(V)
Electrical lifespan
Thread size
IP rating
Colour
Connection (components)
Contact type
Filter by standard shipping days
Optional Attributes