Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection light type | Color of detection light | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Material housing | Laser protection class | Type of light | Nominal operating distance (mm) | Material of optical surface | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
535.84 € | 1 | 5 Days | Laser | Red | 33 | 85.6 | 60.8 | Plastic | Class 2 | Laser diode. red light | 300 | Glass | |||
437.09 € | 1 | Quote | - | 3 Colors | 41.5 | 49 | 15 | Zinc | - | Multi-coloured LED | 11 | Plastic | |||
582.93 € | 1 | Quote | - | 3 Colors | 41.5 | 49 | 15 | Zinc | - | Multi-coloured LED | 11 | Plastic | |||
524.54 € | 1 | Quote | - | 3 Colors | 41.5 | 49 | 15 | Zinc | - | Multi-coloured LED | 11 | Plastic | |||
339.19 € | 1 | Quote | - | 3 Colors | 33 | 85.6 | 60.8 | Plastic | - | Multi-coloured LED | 9.5 | Glass | |||
339.19 € | 1 | Quote | - | 3 Colors | 33 | 85.6 | 60.8 | Plastic | - | Multi-coloured LED | 9.5 | Glass | |||
308.50 € | 1 | Quote | - | 3 Colors | 33 | 85.6 | 60.8 | Plastic | - | Multi-coloured LED | 9.5 | Glass | |||
308.50 € | 1 | 5 Days | - | 3 Colors | 33 | 85.6 | 60.8 | Plastic | - | Multi-coloured LED | 9.5 | Glass | |||
308.50 € | 1 | Quote | - | 3 Colors | 33 | 85.6 | 60.8 | Plastic | - | Multi-coloured LED | 9.5 | Glass | |||
308.50 € | 1 | Quote | - | 3 Colors | 33 | 85.6 | 60.8 | Plastic | - | Multi-coloured LED | 25 | Glass | |||
- | 1 | Quote | - | 3 Colors | 33 | 85.6 | 60.8 | Plastic | - | Multi-coloured LED | 25 | Glass | |||
- | 1 | Quote | - | 3 Colors | 33 | 85.6 | 60.8 | Plastic | - | Multi-coloured LED | 25 | Glass | |||
- | 1 | Quote | - | Red | 33 | 85.6 | 60.8 | Plastic | - | Polarity free red light | 50 | Glass | |||
308.50 € | 1 | Quote | - | 3 Colors | 33 | 85.6 | 60.8 | Plastic | - | Multi-coloured LED | 9.5 | Glass | |||
327.70 € | 1 | 5 Days | - | 3 Colors | 33 | 85.6 | 60.8 | Plastic | - | Multi-coloured LED | 9.5 | Plastic | |||
345.33 € | 1 | Quote | - | 3 Colors | 33 | 85.6 | 60.8 | Plastic | - | Multi-coloured LED | 9.5 | Glass | |||
314.60 € | 1 | Quote | - | 3 Colors | 33 | 85.6 | 60.8 | Plastic | - | Multi-coloured LED | 9.5 | Glass | |||
- | 1 | Quote | - | 3 Colors | 33 | 85.6 | 60.8 | Plastic | - | Multi-coloured LED | 25 | Glass | |||
377.33 € | 1 | 5 Days | - | 3 Colors | 33 | 85.6 | 60.8 | Plastic | - | Multi-coloured LED | 9.5 | Glass |
Loading...
Voltage type | DC | Type of electric connection | Connector M12 | Type of switching output | PNP/NPN |
---|---|---|---|---|---|
Construction type housing | Cuboid |
Configure
Basic Attributes
Detection light type
Color of detection light
Head maximum size width W(mm)
Head maximum size height H(mm)
Head maximum size length L(mm)
Material housing
Laser protection class
Type of light
Nominal operating distance(mm)
Material of optical surface
Type
Filter by standard shipping days
Optional Attributes