• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Safety thru-beam sensor transmitter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SLA12-LAS-T/35/124
SLA12-LAS-T/124
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. switching distance
(mm)

262.35 €

1 Quote 30000

262.35 €

1 Quote 12000

Loading...

  1. 1

Basic information

Detection light type Laser Color of detection light Red Head maximum size width W(mm) 41.5
Head maximum size height H(mm) 49 Head maximum size length L(mm) 15 Material housing Metal
Type of electric connection Connector M12 Construction type housing Cuboid Laser protection class Class 1
Type of light Laser diode. red light Scope of delivery of the one-way system Transmitter and receiver Wavelength of the sensor(nm) 650
Material of optical surface Plastic

Tech Support