Take-up housings M Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TU511 M

Part Number
TU511 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.04 €

1 17 Days

Loading...

  1. 1

Basic information

Width L(mm) 64 EAN 7316570979916 Material Cast iron
Outer diameter(mm) 171 Weight(g) 3031.0

This page is Take-up housings M Series, part number TU511 M.
You can find the detail information about specifications and dimensions on part number TU511 M.

Tech Support