Other Shapes (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UCT214
UELT208
UELT210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Fixing Weight
(g)

119.68 €

1 4 Days 70Threaded pins6936.0

45.46 €

1 4 Days 40Eccentric locking collar2427.0

39.78 €

1 4 Days 50Eccentric locking collar2542.0

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Temperature range -20 to +120 °C
Version For linear movement

Tech Support