FAG Four-Bolt Square Flange Unit, Gray Cast Iron, Square, Continuous Shaft

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0383830630000

Part Number
0383830630000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Shaft Bore Dia. d(mm) 70 Unit Body Material Cast Iron Mounting Height H(mm) 196
Customs tariff goods number 84833032 Construction Square flange unit Number of fixing holes 4
Customs tariff weight(kg) 10 Customs tariff weight unit kg Unit width A(mm) 110
Hole shape tapered Unit length L(mm) 196 A1(mm) 25
Base height to shaft center H1/L1(mm) 98 suitable bearings 1216-K-TVH-C3|20216-K-TVP-C3|2216-K-TVH-C3|22216-E1-K Unit material (Details) Gray cast iron
Model square Screw size for mounting hole G M16 Model series F..B-L
Relubrication possible yes/no yes Customs tariff weight per 1 Bearing seat Da(mm) 140
Customs tariff country of origin DE Bearing, locating ring, seal basic shape 1216-K-TVH-C3; H216; 2xFRM140/8,5; 2x9X7,5X270|20216-K-TVP-C3; H216; 2xFRM140/8,5; 2x9X7,5X270|2216-K-TVH-C3; H316; 1xFRM140/10; 2x9X7,5X270|22216-E1-K; H316; 1xFRM140/10; 2x9X7,5X270 Distance between housing base and bearing seat Ba(mm) 32
Shape continuous shaft Pitch circle J(mm) 215 Product code F516-B-L

This page is FAG Four-Bolt Square Flange Unit, Gray Cast Iron, Square, Continuous Shaft, part number 0383830630000.
You can find the detail information about specifications and dimensions on part number 0383830630000.

Tech Support