Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PF 85
Part Number
|
---|
PF 85 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | A1 (mm) | Width/diameter of fixing hole N (mm) | S (mm) | Pitch circle J (mm) | Shaft diameter max. (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.94 € | 1 | 5 Days | 44.45 | 0.65 | 149 | 120.6 | 10.5 | 13.5 | 3.5 | 120.6 | 45 | 97 |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Steel Plate | Customs tariff goods number | 84833032 |
---|---|---|---|---|---|
Number of fixing holes | 3 | Customs tariff weight unit | kg | Model | round |
Model series | PF.. | Relubrication possible yes/no | no | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is SKF Three-Bolt Square Flange Unit, Sheet Steel, Round, Type PF, part number PF 85.
You can find the detail information about specifications and dimensions on part number PF 85.
Configure
Part Number |
---|
PF 47 |
PF 52 |
PF 62 |
PF 72 |
PF 80 |
PF 90 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | A1 (mm) | Width/diameter of fixing hole N (mm) | S (mm) | Pitch circle J (mm) | Shaft diameter max. (mm) | Z (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.11 € | 1 | 5 Days | 19.05 | 0.16 | 90 | 71.4 | 8 | 8.7 | 2 | 71.5 | 20 | 55 | ||
5.08 € | 1 | 5 Days | 25 | 0.179 | 95 | 76.2 | 9 | 8.7 | 2 | 76 | 25.4 | 60 | ||
6.37 € | 1 | 5 Days | 30 | 0.291 | 112 | 90.5 | 9.5 | 11 | 2.5 | 90.5 | 30 | 71 | ||
7.83 € | 1 | 5 Days | 31.75 | 0.338 | 122 | 100 | 10 | 11 | 2.5 | 100 | 35 | 81 | ||
10.74 € | 1 | 5 Days | 38.1 | 0.699 | 148 | 119 | 10 | 13.5 | 3.5 | 119 | 40 | 91 | ||
14.92 € | 1 | 5 Days | 50 | 0.81 | 155 | 127 | 11 | 13.5 | 4 | 127 | 50 | 102 |