Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FYC 512
Part Number
|
---|
FYC 512 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Width/diameter of fixing hole N (mm) | T1 (mm) | Pitch circle J (mm) | Shaft diameter max. (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.46 € | 1 | 5 Days | 60 | 3.456 | 160 | 48 | 195 | 15 | 19 | 12 | 160 | 60 | 135 |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84839020 |
---|---|---|---|---|---|
Number of fixing holes | 4 | Customs tariff weight unit | kg | Model | round |
Model series | FYC.. | Relubrication possible yes/no | yes | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is SKF Four-Bolt Square Flange Unit, Gray Cast Iron, Round, Type FYC, part number FYC 512.
You can find the detail information about specifications and dimensions on part number FYC 512.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Center hole distance J(mm)
Unit width A(mm)
Unit length L(mm)
A1(mm)
Width/diameter of fixing hole N(mm)
T1(mm)
Pitch circle J(mm)
Shaft diameter max.(mm)
Z(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FYC 505 |
FYC 506 |
FYC 507 |
FYC 508 |
FYC 509 |
FYC 510 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Width/diameter of fixing hole N (mm) | T1 (mm) | Pitch circle J (mm) | Shaft diameter max. (mm) | Z (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.91 € | 1 | 5 Days | 25 | 0.757 | 90 | 27 | 115 | 7 | 12 | 6 | 90 | 25 | 70 | ||
26.68 € | 1 | 5 Days | 30 | 0.955 | 100 | 31 | 125 | 8 | 12 | 8 | 100 | 30 | 80 | ||
30.17 € | 1 | 5 Days | 35 | 1.138 | 110 | 33.5 | 135 | 9 | 14 | 8 | 110 | 35 | 90 | ||
33.66 € | 1 | 5 Days | 40 | 1.312 | 120 | 35.5 | 145 | 9 | 14 | 10 | 120 | 40 | 100 | ||
41.08 € | 1 | 5 Days | 45 | 1.98 | 132 | 37.5 | 160 | 14 | 16 | 12 | 132 | 45 | 105 | ||
42.75 € | 1 | 5 Days | 50 | 2.078 | 138 | 39.5 | 165 | 14 | 16 | 12 | 138 | 50 | 110 |