Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FYK 30 TR |
FYK 40 TR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit code | S1 (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Bearing code | Protection cap | B (mm) | Width/diameter of fixing hole N (mm) | U (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 30 | 19500 | 11200 | 0.486 | 82.5 | FYK 506 | 22.2 | 33 | 108 | 15.3 | YAR 206-2RF | ECY 206 | 38.1 | 12.3 | 42.2 | 93.7 | ||
- | 1 | 5 Days | 40 | 307000 | 19000 | 0.857 | 101.5 | FYK 508 | 30.2 | 39 | 130 | 17 | YAR 208-2RF | ECY 208 | 49.2 | 14.8 | 54.2 | 115.9 |
Loading...
Bearing Unit, Type | Square Flange Type | Unit Body Material | Resin | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Grub screw | Number of fixing holes | 4 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Model | square | Model series | FYK..TR |
Relubrication possible yes/no | no | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Center hole distance J(mm)
Unit code
S1(mm)
Unit width A(mm)
Unit length L(mm)
A1(mm)
Bearing code
Protection cap
B(mm)
Width/diameter of fixing hole N(mm)
U(mm)
Z(mm)
Type
Filter by standard shipping days
Optional Attributes