SKF Y-Tech Square Flange Units with Oval Flange, Composite Material, Grub Screw Fixing, and Multiple Seal (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FYTBK 20 TR
FYTBK 30 TR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
Unit width A
(mm)
Hole shape Unit length L
(mm)
Bearing code Protection cap B
(mm)
U
(mm)
Z
(mm)

-

1 5 Days 201270066000.23811290FYTBK 50418.329.5cylindrical60.5YAR 204-2RFECY 2043137.350.8

-

1 5 Days 3019500112000.446142.5116.5FYTBK 50622.233tapered83YAR 206-2RFECY 20638.142.276.2

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Resin Customs tariff goods number 84832000
Method of fixing Grub screw Number of fixing holes 2 Customs tariff weight unit kg
A1(mm) 15 Model oval Model series FYTBK..TR
Width/diameter of fixing hole N(mm) 12.3 Relubrication possible yes/no no Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support