Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FYTJ 506
Part Number
|
---|
FYTJ 506 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Model series | Width/diameter of fixing hole N (mm) | Relubrication possible yes/no | suitable bearings | Shaft diameter max. (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.58 € | 1 | 5 Days | 30 | 0.594 | 148 | 117 | 30.5 | 80 | 13.5 | FYTJ.. | 16 | no | - | 30 | 76.2 |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84839020 |
---|---|---|---|---|---|
Number of fixing holes | 2 | Customs tariff weight unit | kg | Model | oval |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SKF Two-Bolt Square Flange Unit, Gray Cast Iron, Oval, Type FYTB / FYTJ, part number FYTJ 506.
You can find the detail information about specifications and dimensions on part number FYTJ 506.
Configure
Basic Attributes
suitable bearings
Type
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit width A(mm)
Unit length L(mm)
A1(mm)
Model series
Width/diameter of fixing hole N(mm)
Relubrication possible yes/no
Shaft diameter max.(mm)
Z(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FYTB 503 M |
FYTB 504 M |
FYTB 505 M |
FYTB 506 M |
FYTB 507 M |
FYTB 508 M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Model series | Width/diameter of fixing hole N (mm) | Relubrication possible yes/no | suitable bearings | Shaft diameter max. (mm) | Z (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.32 € | 1 | 5 Days | 12 | 0.244 | 98.5 | 76.5 | 26 | 57 | 11 | FYTB..M | 11.5 | yes | - | 17 | 50.8 | ||
12.51 € | 1 | 5 Days | 19.05 | 0.272 | 112 | 90 | 29.5 | 60.5 | 11 | FYTB..M | 11.5 | yes | 100YAR 204-2F | 20 | 50.8 | ||
13.58 € | 1 | 5 Days | 25 | 0.393 | 124 | 99 | 30 | 70 | 12 | FYTB..M | 11.5 | yes | - | 25.4 | 63.5 | ||
16.09 € | 1 | 5 Days | 30 | 0.544 | 141.5 | 116.5 | 32.5 | 83 | 13 | FYTB..M | 11.5 | yes | - | 30 | 76.2 | ||
17.63 € | 1 | 5 Days | 31.75 | 0.735 | 156 | 130 | 34.5 | 96 | 13 | FYTB..M | 14 | yes | - | 35 | 88.9 | ||
19.12 € | 1 | 5 Days | 38.1 | 0.944 | 171.5 | 143.5 | 38.5 | 102 | 14 | FYTB..M | 14 | yes | - | 40 | 88.9 |