SKF Two-Bolt Square Flange Unit, Gray Cast Iron, Oval, Type FYTB / FYTJ (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FYTB 503 M
FYTB 504 M
FYTB 505 M
FYTB 506 M
FYTB 507 M
FYTB 508 M
FYTB 509 M
FYTB 510 M
FYTJ 506
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Model series Width/diameter of fixing hole N
(mm)
Relubrication possible yes/no suitable bearings Shaft diameter max.
(mm)
Z
(mm)

-

1 5 Days 120.24498.576.5265711FYTB..M11.5yes-1750.8

-

1 5 Days 19.050.2721129029.560.511FYTB..M11.5yes100YAR 204-2F2050.8

-

1 5 Days 250.39312499307012FYTB..M11.5yes-25.463.5

-

1 5 Days 300.544141.5116.532.58313FYTB..M11.5yes-3076.2

-

1 5 Days 31.750.73515613034.59613FYTB..M14yes-3588.9

-

1 5 Days 38.10.944171.5143.538.510214FYTB..M14yes-4088.9

-

1 5 Days 44.451.144178.5148.53911114FYTB..M16yes-4598.4

-

1 5 Days 501.3261891574311615FYTB..M18yes-50101.6

-

1 5 Days 300.59414811730.58013.5FYTJ..16no-3076.2

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84839020
Number of fixing holes 2 Customs tariff weight unit kg Model oval
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360