Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TUJ 60 TF
Part Number
|
---|
TUJ 60 TF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Unit height H (mm) | Unit code | S1 (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | Model series | Protection cap | B (mm) | Width/diameter of fixing hole N (mm) | T (mm) | H1 (mm) | L3 (mm) | N2 (mm) | A2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
135.35 € | 1 | 5 Days | 60 | 52700 | 36000 | 4.438 | 146 | TUJ 512 | 39.7 | 60 | 32 | 186 | 22 | 130 | YAR 212-2F | TUJ..TF | - | 65.1 | 35 | 102 | 130 | 100 | 63.5 | 44 |
Loading...
Bearing Unit, Type | Take-Up Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Grub screw | Number of fixing holes | 1 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Model | Fixed using through hole | Relubrication possible yes/no | yes |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SKF Y-Take-Up Units, Gray Cast Iron with Grub Screw Fixing, part number TUJ 60 TF.
You can find the detail information about specifications and dimensions on part number TUJ 60 TF.
Configure
Basic Attributes
Protection cap
Type
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Unit height H(mm)
Unit code
S1(mm)
Unit width A(mm)
N1(mm)
Unit length L(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
Bearing code
Model series
B(mm)
Width/diameter of fixing hole N(mm)
T(mm)
H1(mm)
L3(mm)
N2(mm)
A2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TU 25 TF |
TU 35 TF |
TU 40 TF |
TU 45 TF |
TU 50 TF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Unit height H (mm) | Unit code | S1 (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Bearing code | Model series | Protection cap | B (mm) | Width/diameter of fixing hole N (mm) | T (mm) | H1 (mm) | L3 (mm) | N2 (mm) | A2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.94 € | 1 | 5 Days | 25 | 14000 | 7800 | 0.857 | 91 | TU 505 M | 19.8 | 34 | 16 | 100 | 13.5 | 76 | YAR 205-2F | TU..TF | ECY 205 | 34.1 | 19 | 53 | 76 | 52 | 33 | 25 | ||
55.49 € | 1 | 5 Days | 35 | 25500 | 15300 | 1.518 | 103 | TU 507 M | 25.4 | 37 | 17 | 129 | 13.5 | 89 | YAR 207-2F | TU..TF | ECY 207 | 42.9 | 22 | 64 | 89 | 64 | 38 | 30 | ||
65.34 € | 1 | 5 Days | 40 | 30700 | 19000 | 2.306 | 115 | TU 508 M | 30.2 | 49 | 19 | 145 | 17.5 | 101 | YAR 208-2F | TU..TF | ECY 208 | 49.2 | 29 | 83 | 101 | 83 | 50 | 33 | ||
74.72 € | 1 | 5 Days | 45 | 33200 | 21600 | 2.422 | 117 | TU 509 M | 30.2 | 49 | 19 | 144 | 17.5 | 101 | YAR 209-2F | TU..TF | ECY 209 | 49.2 | 29 | 83 | 101 | 83 | 49 | 35 | ||
81.25 € | 1 | 5 Days | 50 | 35100 | 23200 | 2.513 | 117 | TU 510 M | 32.6 | 49 | 19 | 149 | 17.5 | 101 | YAR 210-2F | TU..TF | ECY 210 | 51.6 | 29 | 83 | 101 | 86 | 49 | 36 |