Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE08LR1/871
Part Number
|
---|
GE08LR1/871 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Delivery | PN (bar) | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.89 € | 1 | 5 Days | Complete, including nut and ring | 315 | 17 | 14 | - | 0.036 | 8 | 23 | - | 14 | 8.5 | 8 | 24.5 | 4 | Stainless steel | L | G 1/8 A | 73072910 | Stainless steel | DE |
Loading...
Customs tariff weight unit | kg | Order code | GE-R | Customs tariff weight per | 1 |
---|
This page is PARKER Male Stud Connector GE-R, part number GE08LR1/871.
You can find the detail information about specifications and dimensions on part number GE08LR1/871.
Configure
Basic Attributes
PN bar
Scope of delivery
Delivery
PN (bar)
S2(mm)
D4
Customs tariff weight(kg)
External pipe diameter D1
L4
S1
L2
L3
L1
D3
Surface
Model series
T
Customs tariff item number
Engineering material
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GE04LLRCFX |
GE04LLRMS |
GE06LLR71 |
GE08LR1/871X |
GE08LR1/8CF |
GE08LR1/8CFX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Delivery | PN (bar) | S2 (mm) | D4 | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | L4 | Scope of delivery | S1 | L2 | L3 | L1 | D3 | Surface | Model series | T | Customs tariff item number | Engineering material | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.94 € | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 100 | 10 | - | - | 0.009 | 4 | 26 | - | 11 | 16 | 8 | 20 | 3 | Cr(VI)-free | LL | R 1/8 tap. | 73079910 | Steel | PL | ||
35.74 € | 1 | 5 Days | Complete, including nut and ring | 63 | 10 | - | - | 0.015 | 4 | 26 | - | 11 | 16 | 8 | 20 | 3 | Brass | LL | R 1/8 tap. | 74122000 | Brass | DE | ||
39.25 € | 1 | 5 Days | Complete, including nut and ring | 100 | 12 | - | - | 0.017 | 6 | 26 | - | 12 | 14.5 | 8 | 20 | 4.5 | Stainless steel | LL | R 1/8 tap. | 73072910 | Stainless steel | DE | ||
20.78 € | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 17 | 14 | - | 0.016 | 8 | 23 | - | 14 | 8.5 | 8 | 24.5 | 4 | Stainless steel | L | G 1/8 A | 73079910 | Stainless steel | HR | ||
12.32 € | 1 | 9 Days | Complete, including nut and ring | 315 | 17 | 14 | - | 0.033 | 8 | 23 | - | 14 | 8.5 | 8 | 24.5 | 4 | Cr(VI)-free | L | G 1/8 A | 73079910 | Steel | PL | ||
9.25 € | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 315 | 17 | 14 | - | 0.016 | 8 | 23 | - | 14 | 8.5 | 8 | 24.5 | 4 | Cr(VI)-free | L | G 1/8 A | 73079910 | Steel | PL |