Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008292930000
Part Number
|
---|
0008292930000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Unit height H (mm) | Unit code | Unit width A (mm) | Pitch circle J (mm) | Bearing code | Model series | U (mm) | V (mm) | Thread | Relubrication possible yes/no | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.40 € | 1 | 5 Days | 30 | 19500 | 11300 | 35.8 | FLAN62-MSB | 44 | 0.58 | 112.7 | FLAN62-MSB(2 pieces) | 8.7 | 90.5 | RAE30-NPP-B | RA.. | 29.2 | 71 | - | no | RA30-XL |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Steel Plate | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Eccentric locking collar | Number of fixing holes | 3 | S(mm) | 2.5 |
Customs tariff weight unit | kg | Hole shape | cylindrical | Unit material | Sheet steel |
Model | round | Width/diameter of fixing hole N(mm) | 10.5 | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is INA Three-Bolt, Four-Bolt Square Flange Units, Sheet Steel, Eccentric Locking Collar, P Seal, part number 0008292930000.
You can find the detail information about specifications and dimensions on part number 0008292930000.
Configure
Basic Attributes
Thread
Type
Shaft Bore Dia. d(mm)
B1(mm)
Housing
d3 max.(mm)
Customs tariff weight(kg)
Unit height H(mm)
Unit code
Unit width A(mm)
Pitch circle J(mm)
Bearing code
Model series
U(mm)
V(mm)
Relubrication possible yes/no
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008294040000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Unit height H (mm) | Unit code | Unit width A (mm) | Pitch circle J (mm) | Bearing code | Model series | U (mm) | V (mm) | Thread | Relubrication possible yes/no | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.20 € | 1 | 5 Days | 35 | 25500 | 15300 | 39 | FLAN72-MSB | 51 | 0.85 | 122 | FLAN72-MSB (1 piece)/FLAN72-MSA (1 piece) | 9.5 | 100 | GRAE35-NPP-B | GRA.. | 32 | 81 | M6 | yes | GRA35-XL |