• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

INA Pillow Block Unit with Short Base, Gray Cast Iron, Grub Screws in Inner Ring, R Seal (0008635640000)

INA Pillow Block Unit with Short Base, Gray Cast Iron, Grub Screws in Inner Ring, R Seal 0008635640000

Product Details:

Manufacturer part number: 0008635640000

Brand: INA

Price: 34.06

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 25 mm

Basic Load Rating, Dynamic Rating: 14000 N

Basic Load Rating, Static Rating: 7800 N

Housing: SHE05

Customs tariff weight: 0.54 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0008635640000

Part Number
0008635640000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Housing Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
Unit length L
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap B
(mm)
Product code

34.06 €

1 5 Days 25140007800SHE050.5470365GEY25-KRR-B19.514367070GG.SHE05-E-NKASK0527RSHEY25-XL-N

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model cylindrical
Model series RSHEY.. Thread M6 Lubrication hole Q M6
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

This page is INA Pillow Block Unit with Short Base, Gray Cast Iron, Grub Screws in Inner Ring, R Seal, part number 0008635640000.
You can find the detail information about specifications and dimensions on part number 0008635640000.

Variation of this product

Part Number
0008645790000
0009147540000
0009294840000
0009345260000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Housing Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
Unit length L
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap B
(mm)
Product code
-

-

1 5 Days 301950011300SHE060.9482429GEY30-KRR-B2119.5409882GG.SHE06-E-NKASK0630-

72.80 €

1 5 Days 503500023200SHE102.29115572GEY50-KRR-B32.63554135115GG.SHE10-E-NKASK1051.6RSHEY50-XL-N

-

1 5 Days 20128006600SHE040.4464333GEY20-KRR-B1812.8326564GG.SHE04-NKASK0419RSHEY20-XL-N
-

-

1 5 Days 352550015300SHE081.5393476GEY35-KRR-B25.525.54510393GG.SHE07-E-NKASK0735-

Tech Support