INA Pillow Block Unit with Short Base, Gray Cast Iron, Eccentric Locking Collar, P Seal (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0096447840000

Part Number
0096447840000
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap Product code
1 5 Days 30195001130035.8SHE06440.9482429GRAE30-NNP-B-19.54098-82GG.SHE06-NKASK06PSHE30-XL-N

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model cylindrical
Model series PSHE.. Thread M6 Lubrication hole Q M6
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

This page is INA Pillow Block Unit with Short Base, Gray Cast Iron, Eccentric Locking Collar, P Seal, part number 0096447840000.
You can find the detail information about specifications and dimensions on part number 0096447840000.

Variation of this product

Part Number
0008309840000
0096447090000
0096447330000
0096448060000
0096448220000
0096448650000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Protection cap Product code

30.00 €

1 5 Days 179800475028.6SHE03280.3857302GRAE17-NNP-B-9.830631857GG.SHE03-PSHE17-XL

31.45 €

1 5 Days 2012800660031SHE04330.4664333GRAE20-NNP-B-12.832651964GG.SHE04-NKASK04PSHE20-XL-N

35.83 €

1 5 Days 2514000780031SHE0537.50.5470365GRAE25-NNP-B-143670-70GG.SHE05-NKASK05PSHE25-XL-N
-

51.55 €

1 5 Days 35255001530039-511.2693476GRAE35-NNP-B-25.545103-93GG.SHE07-NKASK07PSHE35-XL-N
-

61.20 €

1 5 Days 40325001980043.8-581.5499492GRAE40-NNP-B-32.548116-99GG.SHE08-NKASK08PSHE40-XL-N

77.40 €

1 5 Days 50350002320043.8SHE10692.25115572GRAE50-NNP-B-3554135-115GG.SHE10-NKASK10PSHE50-XL-N

Tech Support