• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

INA Two-Bolt Square Flange Units, Gray Cast Iron, Clamping Sleeve, R Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0009700500000

Part Number
0009700500000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.23 €

1 5 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Shaft Bore Dia. d(mm) 30 Unit Body Material Cast Iron
Basic Load Rating, Dynamic Rating(N) 18900 Basic Load Rating, Static Rating(N) 11300 Customs tariff goods number 84832000
Housing CJT06 Method of fixing Clamping sleeve d3 max.(mm) 45
Number of fixing holes 2 Customs tariff weight(kg) 0.8 Unit height H(mm) 142
Customs tariff weight unit kg Center hole distance J(mm) 116.5 Unit code GG.CJT06-N
Unit width A(mm) 29 Hole shape tapered Unit length L(mm) 80
A1(mm) 12 Unit material Gray cast iron Model oval
Bearing code GSH30-2RSR-B Model series RCJTA.. Protection cap KASK06
A2(mm) 20 U(mm) 44 B(mm) 32
V(mm) 80 Width/diameter of fixing hole N(mm) 11.5 Thread M6
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE
Product code RCJTA30-XL-N

This page is INA Two-Bolt Square Flange Units, Gray Cast Iron, Clamping Sleeve, R Seal, part number 0009700500000.
You can find the detail information about specifications and dimensions on part number 0009700500000.

Tech Support