INA Take-Up Units, Sheet Steel, Radial Insert Ball Bearing with Eccentric Locking Collar, P Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0008293070000

Part Number
0008293070000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Take-Up Type Shaft Bore Dia. d(mm) 30 Unit Body Material Steel Plate
Basic Load Rating, Dynamic Rating(N) 19500 Basic Load Rating, Static Rating(N) 11300 B1(mm) 35.8
Customs tariff goods number 84832000 Housing GEH62-MSTU Method of fixing Eccentric locking collar
d3 max.(mm) 44 Number of fixing holes 4 Customs tariff weight(kg) 0.84
Unit height H(mm) 114.3 Customs tariff weight unit kg Center hole distance J(mm) 89.2
Unit code GEH62-MSTU Unit width A(mm) 21.1 Hole shape cylindrical
N1(mm) 48.5 Unit length L(mm) 203.2 Unit material Sheet steel
Model Mounting with screw-on plate Bearing code RAE30-NPP-B Model series MSTU..
A2(mm) 12.1 U(mm) 37.8 Width/diameter of fixing hole N(mm) 8.7
Relubrication possible yes/no no Customs tariff weight per 1 Customs tariff country of origin DE
Product code MSTU30-XL

This page is INA Take-Up Units, Sheet Steel, Radial Insert Ball Bearing with Eccentric Locking Collar, P Seal, part number 0008293070000.
You can find the detail information about specifications and dimensions on part number 0008293070000.

Tech Support