INA Three-Bolt, Four-Bolt Square Flange Units, Sheet Steel, Grub Screws in the Inner Ring, R Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0004466450000

Part Number
0004466450000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Shaft Bore Dia. d(mm) 20 Unit Body Material Steel Plate
Basic Load Rating, Dynamic Rating(N) 12800 Basic Load Rating, Static Rating(N) 6600 Customs tariff goods number 84832000
Housing FLAN47-MSB-VA Method of fixing Grub screw Number of fixing holes 3
Customs tariff weight(kg) 0.32 S(mm) 2 Unit height H(mm) 90.5
Customs tariff weight unit kg Unit code FLAN47-MSB-VA (2 pieces) Unit width A(mm) 8
Hole shape cylindrical Pitch circle J(mm) 71.5 Unit material sheet steel, stainless
Model round Bearing code GYE20-KRR-B-VA Model series RRY..
U(mm) 20.3 B(mm) 31 V(mm) 55
Width/diameter of fixing hole N(mm) 8.7 Relubrication possible yes/no no Customs tariff weight per 1
Customs tariff country of origin DE Product code RRY20-VA

This page is INA Three-Bolt, Four-Bolt Square Flange Units, Sheet Steel, Grub Screws in the Inner Ring, R Seal, part number 0004466450000.
You can find the detail information about specifications and dimensions on part number 0004466450000.

Tech Support