Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25150.1152
Part Number
|
---|
25150.1152 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Spring range (mm) | Load capacity max. (N) | Weight (g) | Nominal dimension | d₁ [±1.5] (mm) | h (mm) | Spring rate (N/mm) | d₃ [+0.5] (mm) | d₂ [+0.5] (mm) | s₁ (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.84 € | 1 | 1 Day | 5 | 2500 | 76 | d1=50 mm / h=22 mm | 50 | 22 | 500 | 11 | 6 | 2.5 |
Loading...
Support washer | Steel. zinc-plated by galvanization. passivated | Body | NBR | Conflict Minerals free | Yes |
---|---|---|---|---|---|
Temperature max.(°C) | 120 | s₂(mm) | 1.1 | For finish picture | 1 |
RoHS-compliant | Yes | Branch | test machines. waages|institution. laboratory | Temperature min.(°C) | -30 |
Function | strike|place|compensate|absorb | Preferential Origin | CE |
This page is Rubber-metal buffers / cylindrical / washer, through hole, steel / Rubber / 25150.11 / HALDER, part number 25150.1152.
You can find the detail information about specifications and dimensions on part number 25150.1152.
Part Number |
---|
25150.1125 |
25150.1126 |
25150.1127 |
25150.1164 |
25150.1165 |
25150.1166 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Spring range (mm) | Load capacity max. (N) | Weight (g) | Nominal dimension | d₁ [±1.5] (mm) | h (mm) | Spring rate (N/mm) | d₃ [+0.5] (mm) | d₂ [+0.5] (mm) | s₁ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.83 € | 1 | 1 Day | 1 | 1870 | 5 | d1=25 mm / h=3 mm | 25 | 3 | 1870 | 7.5 | 4 | 1.5 | |||
2.03 € | 1 | 1 Day | 2 | 698 | 8 | d1=25 mm / h=8 mm | 25 | 8 | 349 | 7.5 | 4 | 1.5 | |||
2.34 € | 1 | 1 Day | 4 | 540 | 12 | d1=25 mm / h=16 mm | 25 | 16 | 135 | 7.5 | 4 | 1.5 | |||
9.45 € | 1 | 1 Day | 1 | 1460 | 66 | d1=64 mm / h=5 mm | 64 | 5 | 1460 | 11 | 6 | 2.5 | |||
12.12 € | 1 | 1 Day | 3 | 6050 | 94 | d1=64 mm / h=13 mm | 64 | 13 | 2016 | 11 | 6 | 2.5 | |||
15.96 € | 1 | 1 Day | 6 | 3700 | 141 | d1=64 mm / h=26 mm | 64 | 26 | 616 | 11 | 6 | 2.5 |