Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25150.1038
Part Number
|
---|
25150.1038 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Spring range (mm) | Load capacity max. (N) | l (mm) | l₁ (mm) | d₂ | Weight (g) | l₂ (mm) | Nominal dimension | d₃ (mm) | d₁ [±1.5] (mm) | h (mm) | Spring rate (N/mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.93 € | 1 | 1 Day | ~ 9.5 | 1200 | 10 | 32 | M8 | 47 | 10 | d1=38 mm / d2=M8 / l2=10 mm / stainless steel | 24.5 | 38 | 32 | ~ 125 |
Loading...
s(mm) | 2 | Support washer | Stainless steel 1.4301 | Body | NBR |
---|---|---|---|---|---|
Screw | Stainless steel 1.4301 | Conflict Minerals free | Yes | Temperature max.(°C) | 80 |
For finish picture | 2 | RoHS-compliant | Yes | Branch | engine manufacturing|institution. laboratory |
Temperature min.(°C) | -30 | Function | strike|place|compensate|absorb | Preferential Origin | CE |
This page is Rubber-metal buffers / conical / external thread, stainless steel / NBR / 25150.10 / HALDER, part number 25150.1038.
You can find the detail information about specifications and dimensions on part number 25150.1038.
Part Number |
---|
25150.1025 |
25150.1026 |
25150.1027 |
25150.1039 |
25150.1040 |
25150.1050 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Spring range (mm) | Load capacity max. (N) | l (mm) | l₁ (mm) | d₂ | Weight (g) | l₂ (mm) | Nominal dimension | d₃ (mm) | d₁ [±1.5] (mm) | h (mm) | Spring rate (N/mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.83 € | 1 | 1 Day | ~ 5.25 | 430 | 8 | 20.5 | M6 | 16 | 8 | d1=25 mm / d2=M6 / l2=8 mm / stainless steel | 16.5 | 25 | 20.5 | ~ 82 | |||
4.83 € | 1 | 1 Day | ~ 5.25 | 430 | 12 | 20.5 | M6 | 17 | 12 | d1=25 mm / d2=M6 / l2=12 mm / stainless steel | 16.5 | 25 | 20.5 | ~ 82 | |||
4.83 € | 1 | 1 Day | ~ 5.25 | 430 | 25 | 20.5 | M6 | 19 | 25 | d1=25 mm / d2=M6 / l2=25 mm / stainless steel | 16.5 | 25 | 20.5 | ~ 82 | |||
12.93 € | 1 | 1 Day | ~ 9.5 | 1200 | 16 | 32 | M8 | 49 | 16 | d1=38 mm / d2=M8 / l2=16 mm / stainless steel | 24.5 | 38 | 32 | ~ 125 | |||
12.93 € | 1 | 1 Day | ~ 9.5 | 1200 | 30 | 32 | M8 | 52 | 30 | d1=38 mm / d2=M8 / l2=30 mm / stainless steel | 24.5 | 38 | 32 | ~ 125 | |||
17.64 € | 1 | 1 Day | ~ 10.5 | 1620 | 12 | 43 | M10 | 100 | 12 | d1=50 mm / d2=M10 / l2=12 mm / stainless steel | 32 | 50 | 43 | ~ 155 |