Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24532.0028
Part Number
|
---|
24532.0028 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | l₄ (mm) | l₁ (mm) | d₂ | Weight (g) | l₂ (mm) | d₁ (mm) | l₃ (mm) | Nominal dimension | d₃ (mm) | l₅ (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.23 € | 1 | 1 Day | ~ 106 | ~ 118 | M8 | 220 | 26 | 28 | 10 | d1=28 mm / d2=M8 / steel | 26 | 16 |
Loading...
Temperature max.(°C) | 110 | Axle part | Steel. blackened | Conflict Minerals free | Yes |
---|---|---|---|---|---|
RoHS-compliant | Yes | Function | operate|lift|transport | Handle | Thermoplastic. black. dull |
Preferential Origin | CE |
This page is Folding Handles, rotating mm / / steel, part number 24532.0028.
You can find the detail information about specifications and dimensions on part number 24532.0028.
Part Number |
---|
24532.0018 |
24532.0021 |
24532.0022 |
24532.0023 |
24532.0026 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l₄ (mm) | l₁ (mm) | d₂ | Weight (g) | l₂ (mm) | d₁ (mm) | l₃ (mm) | Nominal dimension | d₃ (mm) | l₅ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.31 € | 1 | 1 Day | ~ 52 | ~ 57 | M5 | 50 | 15 | 18 | 5 | d1=18 mm / d2=M5 / steel | 16 | 9.5 | |||
23.20 € | 1 | 1 Day | ~ 62 | ~ 67 | M5 | 58 | 15 | 21 | 5 | d1=21 mm / d2=M5 / steel | 16 | 9.5 | |||
24.02 € | 1 | 1 Day | ~ 68 | ~ 73 | M5 | 63 | 15 | 22 | 5 | d1=22 mm / d2=M5 / steel | 16 | 9.5 | |||
26.39 € | 1 | 1 Day | ~ 80 | ~ 87 | M6 | 106 | 19.5 | 23 | 6 | d1=23 mm / d2=M6 / steel | 20 | 10.5 | |||
27.89 € | 1 | 1 Day | ~ 95 | ~ 102 | M6 | 130 | 19.5 | 26 | 6 | d1=26 mm / d2=M6 / steel | 20 | 10.5 |