Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SY 40 LF
Part Number
|
---|
SY 40 LF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Rolling Element Material | Type of mounting holes | Sealing | Seal material | GTIN/EAN | Thread size | Series | Storage | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.16 € | 1 | 17 Days | 40 | Steel | oblong hole | 2F | NBR/steel plate | 7316574718870 | ohne | SY…LF | floating bearing | 1935 |
Loading...
Mounting tensioning bearing | ConCentra-step sleeve | Case material | grey cast iron | Customs tariff number | 84832000 |
---|
This page is ConCentra-unit, part number SY 40 LF.
You can find the detail information about specifications and dimensions on part number SY 40 LF.
Part Number |
---|
FY 50 LF |
SY 30 LF |
SY 35 LF |
SY 45 LF |
SY 50 LF |
SY 55 LF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Rolling Element Material | Type of mounting holes | Sealing | Seal material | GTIN/EAN | Thread size | Series | Storage | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102.36 € | 1 | 17 Days | 50 | - | thread | 2F | NBR/steel plate | 7316574722433 | M6 | FY…LF | floating bearing | 2431 | ||
56.02 € | 1 | 17 Days | 30 | Steel | oblong hole | 2F | NBR/steel plate | 7316574718795 | ohne | SY…LF | floating bearing | 1120 | ||
62.61 € | 1 | 17 Days | 35 | Steel | oblong hole | 2F | NBR/steel plate | 7316574718818 | ohne | SY…LF | floating bearing | 1935 | ||
76.97 € | 1 | 12 Days | 45 | Steel | oblong hole | 2F | NBR/steel plate | 7316574718993 | ohne | SY…LF | floating bearing | 2360 | ||
86.43 € | 1 | 17 Days | 50 | Steel | oblong hole | 2F | NBR/steel plate | 7316574719006 | ohne | SY…LF | floating bearing | 2754 | ||
140.11 € | 1 | 17 Days | 55 | Steel | oblong hole | 2F | NBR/steel plate | 7316574719020 | ohne | SY…LF | floating bearing | 3620 |