Inch Bearing Unit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FY 2.15/16 UTF

Part Number
FY 2.15/16 UTF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

272.52 €

1 17 Days

Loading...

  1. 1

Basic information

Shaft Bore Dia. d(mm) 74.6131 Surface Treatment Not Provided Temperature range -30 to +120 °C
Mounting tensioning bearing threaded pins Type of mounting holes hole Case material grey cast iron
GTIN/EAN 7316577417404 Series FY…UTF Customs tariff number 84821090
Weight(g) 6350

This page is Inch Bearing Unit, part number FY 2.15/16 UTF.
You can find the detail information about specifications and dimensions on part number FY 2.15/16 UTF.

Tech Support