• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

Polyurethane Spiral Hose (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PUS 52P
PUS 54P
PUS 64P
PUS 66P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hose Length
(m)
Width
(mm)
Length
(mm)
Diameter
(mm)
Height
(mm)

20.33 €

1 7 Days 21152555 X 844

24.62 €

1 7 Days 4703805 X 850

32.92 €

1 7 Days 41103906.5 X 1060

39.85 €

1 7 Days 6554806.5 X 1055

Loading...

  1. 1

Basic information

Fitting R 1/4 Max. Operating Pressure(bar) 8

Tech Support