Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0377.810
Part Number
|
---|
K0377.810 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | Grade | Surface finish body | Main colour | Component material | Slot width (mm) | B=Width (mm) | B1 (mm) | D=thread (mm) | H=Height (mm) | H1 (mm) | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.65 € | 1 | 4 Days | Stainless steel | 1.4305 | - | bright | - | - | 12 | 18 | 11.6 | M10 | 14 | 7 | 18 |
Loading...
Configure
Basic Attributes
Grade
Main colour
Component material
Type
Main material
Steel code
Surface finish body
Slot width(mm)
B=Width(mm)
B1(mm)
D=thread(mm)
H=Height(mm)
H1(mm)
L=Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes