Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0377.20
Part Number
|
---|
K0377.20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | Grade | Surface finish body | Main colour | Component material | Slot width (mm) | B=Width (mm) | B1 (mm) | D=thread (mm) | H=Height (mm) | H1 (mm) | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.53 € | 1 | 4 Days | Steel | - | 10 | tempered | black | - | 22 | 35 | 21.6 | M20 | 28 | 14 | 35 |
Loading...
This page is Nuts for T-slots DIN 508 enhanced (K0377), part number K0377.20.
You can find the detail information about specifications and dimensions on part number K0377.20.
Configure
Basic Attributes
Steel code
Component material
Type
Main material
Grade
Surface finish body
Main colour
Slot width(mm)
B=Width(mm)
B1(mm)
D=thread(mm)
H=Height(mm)
H1(mm)
L=Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0377.08 |
K0377.081 |
K0377.082 |
K0377.201 |
K0377.202 |
K0377.204 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Steel code | Grade | Surface finish body | Main colour | Component material | Slot width (mm) | B=Width (mm) | B1 (mm) | D=thread (mm) | H=Height (mm) | H1 (mm) | L=Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.46 € | 1 | 4 Days | Steel | - | 10 | tempered | black | - | 10 | 15 | 9.6 | M8 | 12 | 6 | 15 | ||
1.96 € | 1 | 4 Days | Steel | - | 10 | tempered | black | - | 12 | 18 | 11.6 | M8 | 14 | 7 | 18 | ||
2.31 € | 1 | 4 Days | Steel | - | 10 | tempered | black | - | 14 | 22 | 13.6 | M8 | 16 | 8 | 22 | ||
10.51 € | 1 | 4 Days | Steel | - | 10 | tempered | black | - | 24 | 40 | 23.6 | M20 | 32 | 16 | 40 | ||
11.06 € | 1 | 4 Days | Steel | - | 10 | tempered | black | - | 28 | 44 | 27.6 | M20 | 36 | 18 | 44 | ||
7.90 € | 1 | 4 Days | Aluminium | EN AW-7075 | - | bright | - | Steel | 6 | 10 | 5.6 | M4 | 8 | 4 | 10 |