Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0729.306
Part Number
|
---|
K0729.306 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (mm) | Internal diameter (mm) | H=Height (mm) | Main material | Surface finish body | D5 (mm) | H2 (mm) | Load rating max. (static load only) (kN) | for screw Ø | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.75 € | 1 | 4 Days | 17 | 7.1 | 4 | High carbon steel | case-hardened | 11 | 5.2 | 9 | 6 |
Loading...
Form | G |
---|
This page is Conical seats Form G, D4>D3, DIN 6319, edition 10/01 (K0729), part number K0729.306.
You can find the detail information about specifications and dimensions on part number K0729.306.
Configure
Part Number |
---|
K0729.0312 |
K0729.0316 |
K0729.0320 |
K0729.308 |
K0729.310 |
K0729.312 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (mm) | Internal diameter (mm) | H=Height (mm) | Main material | Surface finish body | D5 (mm) | H2 (mm) | Load rating max. (static load only) (kN) | for screw Ø |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.55 € | 1 | 4 Days | 36 | 14.2 | 6 | Stainless steel | bright | 20 | 9 | 24 | 12 | ||
9.13 € | 1 | 4 Days | 44 | 19 | 7 | Stainless steel | bright | 26 | 10.1 | 45 | 16 | ||
13.63 € | 1 | 4 Days | 50 | 23.2 | 8 | Stainless steel | bright | 31 | 12 | 71 | 20 | ||
1.13 € | 1 | 4 Days | 24 | 9.6 | 5 | High carbon steel | case-hardened | 14.5 | 6.8 | 17 | 8 | ||
1.43 € | 1 | 4 Days | 30 | 12 | 5 | High carbon steel | case-hardened | 18.5 | 7.1 | 26 | 10 | ||
1.98 € | 1 | 4 Days | 36 | 14.2 | 6 | High carbon steel | case-hardened | 20 | 9 | 38 | 12 |