Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1459.12040
Part Number
|
---|
K1459.12040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D2=Thread (M) (mm) | Material | Steel code | Surface finish body | B (mm) | G (mm) | A (mm) | A1 (mm) | D1 (mm) | F (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.80 € | 1 | 4 Days | 20 | Stainless Steel | 1.4305 | bright | 20 | 40 | 40 | 40 | 20 | 1 | 134 | 109 | 55 | 50 | 1.5 |
Loading...
This page is Clevis steel or stainless steel with male thread (K1459), part number K1459.12040.
You can find the detail information about specifications and dimensions on part number K1459.12040.
Part Number |
---|
K1459.10612 |
K1459.10816 |
K1459.11020 |
K1459.1224 |
K1459.1428 |
K1459.1632 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2=Thread (M) (mm) | Material | Steel code | Surface finish body | B (mm) | G (mm) | A (mm) | A1 (mm) | D1 (mm) | F (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.90 € | 1 | 4 Days | 6 | Stainless Steel | 1.4305 | bright | 6 | 12 | 12 | 12 | 6 | 0.5 | 44 | 37 | 20 | 15 | 0.8 | ||
10.90 € | 1 | 4 Days | 8 | Stainless Steel | 1.4305 | bright | 8 | 16 | 16 | 16 | 8 | 0.5 | 57 | 47 | 25 | 20 | 0.8 | ||
23.36 € | 1 | 4 Days | 10 | Stainless Steel | 1.4305 | bright | 10 | 20 | 20 | 20 | 10 | 0.5 | 69 | 57 | 30 | 25 | 0.8 | ||
10.53 € | 1 | 4 Days | 12 | Steel | 1.0718 | galvanised | 12 | 24 | 24 | 24 | 12 | 0.5 | 82 | 68 | 35 | 30 | 0.8 | ||
16.81 € | 1 | 4 Days | 14 | Steel | 1.0718 | galvanised | 14 | 28 | 27 | 27 | 14 | 1 | 94 | 78 | 40 | 35 | 1.2 | ||
12.35 € | 1 | 4 Days | 16 | Steel | 1.0718 | galvanised | 16 | 32 | 32 | 32 | 16 | 1 | 108 | 89 | 45 | 40 | 1.2 |