Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0739.2108012X100
Part Number
|
---|
K0739.2108012X100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=plate diameter (mm) | Load rating max. (kN) | L=thread length (mm) | D1=Thread (M) (mm) | Main material | A (mm) | H=Height (mm) | H1=Total height (mm) | H2 (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.27 € | 1 | 4 Days | 80 | 10 | 100 | 12 | Steel | 54 | 25 | 135 | 35 | 14 |
Loading...
Component material | Rubber | Form | B |
---|
This page is Levelling feet steel or stainless steel Form B (K0739), part number K0739.2108012X100.
You can find the detail information about specifications and dimensions on part number K0739.2108012X100.
Configure
Part Number |
---|
K0739.2106012X150 |
K0739.2106012X50 |
K0739.2108010X100 |
K0739.2108012X150 |
K0739.2108012X50 |
K0739.2108014X100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=plate diameter (mm) | Load rating max. (kN) | L=thread length (mm) | D1=Thread (M) (mm) | Main material | A (mm) | H=Height (mm) | H1=Total height (mm) | H2 (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.12 € | 1 | 4 Days | 60 | 7 | 150 | 12 | Steel | 45 | 22 | 182 | 32 | 14 | ||
11.12 € | 1 | 4 Days | 60 | 7 | 50 | 12 | Steel | 45 | 22 | 82 | 32 | 14 | ||
13.25 € | 1 | 4 Days | 80 | 10 | 100 | 10 | Steel | 54 | 25 | 135 | 35 | 14 | ||
14.49 € | 1 | 4 Days | 80 | 10 | 150 | 12 | Steel | 54 | 25 | 185 | 35 | 14 | ||
12.98 € | 1 | 4 Days | 80 | 10 | 50 | 12 | Steel | 54 | 25 | 85 | 35 | 14 | ||
13.65 € | 1 | 4 Days | 80 | 10 | 100 | 14 | Steel | 54 | 25 | 135 | 35 | 14 |