Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1147.208
Part Number
|
---|
K1147.208 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | Material | Steel code | Grade | Surface finish body | D=thread (mm) | E (mm) | H=Height (mm) | M (mm) | SW=key width (mm) | G=Thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.30 € | 1 | 4 Days | 8 | Steel | - | 8 | galvanised | M8 | 14.38 | 9.5 | 6.44 | 13 | M8 |
Loading...
Component material | Polyamide |
---|
This page is Hexagon nuts with polyamide thread lock high type, DIN 982 / stainless steel similar to DIN 982 (K1147), part number K1147.208.
You can find the detail information about specifications and dimensions on part number K1147.208.
Configure
Basic Attributes
Steel code
Type
Screw Nominal (M)
Material
Grade
Surface finish body
D=thread(mm)
E(mm)
H=Height(mm)
M(mm)
SW=key width(mm)
G=Thread
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1147.110 |
K1147.112 |
K1147.116 |
K1147.210 |
K1147.212 |
K1147.214 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Material | Steel code | Grade | Surface finish body | D=thread (mm) | E (mm) | H=Height (mm) | M (mm) | SW=key width (mm) | G=Thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.93 € | 1 | 4 Days | 10 | Stainless Steel | A2 | - | bright | M10 | 18.9 | 11.5 | 8.04 | 17 | M10 | ||
1.36 € | 1 | 4 Days | 12 | Stainless Steel | A2 | - | bright | M12 | 21.1 | 14 | 10.37 | 19 | M12 | ||
2.19 € | 1 | 4 Days | 16 | Stainless Steel | A2 | - | bright | M16 | 26.76 | 18 | 14.1 | 24 | M16 | ||
0.61 € | 1 | 4 Days | 10 | Steel | - | 8 | galvanised | M10 | 18.9 | 11.5 | 8.04 | 17 | M10 | ||
0.94 € | 1 | 4 Days | 12 | Steel | - | 8 | galvanised | M12 | 21.1 | 14 | 10.37 | 19 | M12 | ||
1.44 € | 1 | 4 Days | 14 | Steel | - | 8 | galvanised | M14 | 23.9 | 16 | 12.1 | 22 | M14 |