Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1473.1804X15
Part Number
|
---|
K1473.1804X15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) (mm) | D1=Outside diameter (mm) | Surface finish component | K (mm) | H=Height (mm) | Component material | D3 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.02 € | 1 | 4 Days | 4 | 15 | 18 | blue-passivated | 8 | 13 | Steel | 9 |
Loading...
Material | Plastic | Main material | Thermoplastic | Main colour | black grey RAL 7021 |
---|
This page is Plastic thumb screws (K1473), part number K1473.1804X15.
You can find the detail information about specifications and dimensions on part number K1473.1804X15.
Configure
Basic Attributes
Type
Screw Nominal (M)
Length L (mm)(mm)
D1=Outside diameter(mm)
Surface finish component
K(mm)
H=Height(mm)
Component material
D3(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1473.18042X10 |
K1473.18042X15 |
K1473.1804X10 |
K1473.20052X10 |
K1473.20052X15 |
K1473.20052X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Length L (mm) (mm) | D1=Outside diameter (mm) | Surface finish component | K (mm) | H=Height (mm) | Component material | D3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.71 € | 1 | 4 Days | 4 | 10 | 18 | bright | 8 | 13 | Stainless steel | 9 | ||
1.71 € | 1 | 4 Days | 4 | 15 | 18 | bright | 8 | 13 | Stainless steel | 9 | ||
1.02 € | 1 | 4 Days | 4 | 10 | 18 | blue-passivated | 8 | 13 | Steel | 9 | ||
1.78 € | 1 | 4 Days | 5 | 10 | 20 | bright | 9 | 15 | Stainless steel | 10.6 | ||
1.78 € | 1 | 4 Days | 5 | 15 | 20 | bright | 9 | 15 | Stainless steel | 10.6 | ||
1.91 € | 1 | 4 Days | 5 | 20 | 20 | bright | 9 | 15 | Stainless steel | 10.6 |