Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1049.0808
Part Number
|
---|
K1049.0808 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Slot width (mm) | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | B=Width (mm) | D (mm) | D1=Thread | H=Height (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.22 € | 1 | 4 Days | 8 | 20 | 9 | 4 | 7.5 | 32 | 9 | M8 | 36 | 36 | 18 | 65 | 6 |
Loading...
Type | I | Form | B |
---|
This page is Clamping angle, Form B, with clamping lever (K1049), part number K1049.0808.
You can find the detail information about specifications and dimensions on part number K1049.0808.
Configure
Basic Attributes
Type
Slot width(mm)
A(mm)
A1(mm)
A2(mm)
A3(mm)
B=Width(mm)
D(mm)
D1=Thread
H=Height(mm)
L=Length(mm)
L1(mm)
L2(mm)
T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1049.0606 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Slot width (mm) | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | B=Width (mm) | D (mm) | D1=Thread | H=Height (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.35 € | 1 | 4 Days | 6 | 15 | 6.3 | 3 | 5.7 | 24 | 7 | M6 | 27 | 27 | 13 | 40 | 5 |