Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0389.04X405
Part Number
|
---|
K0389.04X405 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component material | Material (mount surface / support surface) | D=thread (mm) | D1 (mm) | L (mm) | L=Length (mm) | L3 (mm) | SW=key width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.11 € | 1 | 4 Days | Brass | Brass | M4 | 2.5 | 40.5 | 40.5 | 1.2 | 2 |
Loading...
Thread Material | Steel | Grade | 10.9 | Surface finish body | black oxidised |
---|
This page is Thrust screws (K0389), part number K0389.04X405.
You can find the detail information about specifications and dimensions on part number K0389.04X405.
Configure
Basic Attributes
Type
Component material
Material (mount surface / support surface)
D=thread(mm)
D1(mm)
L(mm)
L=Length(mm)
L3(mm)
SW=key width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0389.04X125 |
K0389.04X165 |
K0389.04X305 |
K0389.04X65 |
K0389.04X85 |
K0389.05X105 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Component material | Material (mount surface / support surface) | D=thread (mm) | D1 (mm) | L (mm) | L=Length (mm) | L3 (mm) | SW=key width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.19 € | 1 | 4 Days | Brass | Brass | M4 | 2.5 | - | 12.5 | 1.2 | 2 | ||
2.24 € | 1 | 4 Days | Brass | Brass | M4 | 2.5 | - | 16.5 | 1.2 | 2 | ||
3.04 € | 1 | 4 Days | Brass | Brass | M4 | 2.5 | 30.5 | 30.5 | 1.2 | 2 | ||
2.19 € | 1 | 4 Days | Brass | Brass | M4 | 2.5 | - | 6.5 | 1.2 | 2 | ||
2.19 € | 1 | 4 Days | Brass | Brass | M4 | 2.5 | - | 8.5 | 1.2 | 2 | ||
1.98 € | 1 | 4 Days | Brass | Brass | M5 | 3 | - | 10.5 | 1.3 | 2.5 |