Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0765.230
Part Number
|
---|
K0765.230 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Load (N) | O.D. D (Ø) | Ball Dia. SD (Ø) | Component material | Form | D=diameter (mm) | Receiver-Ø DB (mm) | H=Height (mm) | H1=Height (mm) | H2 (mm) | S (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.19 € | 1 | 4 Days | 3000 | 55 | 30 | Stainless steel | C | 45±0.1 | 46 +0.5 | 37 | 13.8 | 4 | 6 |
Loading...
Main material | Steel | Surface finish body | galvanised |
---|
This page is Ball transfer units with spring clips (K0765), part number K0765.230.
You can find the detail information about specifications and dimensions on part number K0765.230.
Configure
Basic Attributes
Type
Allowable Load(N)
O.D. D(Ø)
Component material
Form
D=diameter(mm)
Receiver-Ø DB(mm)
H=Height(mm)
H1=Height(mm)
H2(mm)
S(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0765.115 |
K0765.122 |
K0765.130 |
K0765.215 |
K0765.222 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Load (N) | O.D. D (Ø) | Ball Dia. SD (Ø) | Component material | Form | D=diameter (mm) | Receiver-Ø DB (mm) | H=Height (mm) | H1=Height (mm) | H2 (mm) | S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.20 € | 1 | 4 Days | 600 | 31 | 15.8 | Steel | B | 24±0.1 | 25 +0.5 | 21 | 9.5 | 2.8 | 2 | ||
18.56 € | 1 | 4 Days | 1600 | 45 | 22.2 | Steel | B | 36±0.1 | 37 +0.5 | 30 | 9.8 | 2.8 | 3 | ||
35.62 € | 1 | 4 Days | 3000 | 55 | 30 | Steel | B | 45±0.1 | 46 +0.5 | 37 | 13.8 | 4 | 6 | ||
22.97 € | 1 | 4 Days | 600 | 31 | 15.8 | Stainless steel | C | 24±0.1 | 25 +0.5 | 21 | 9.5 | 2.8 | 2 | ||
35.75 € | 1 | 4 Days | 1600 | 45 | 22.2 | Stainless steel | C | 36±0.1 | 37 +0.5 | 30 | 9.8 | 2.8 | 3 |